??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9281999
HELP_VARIABLE
Order Number
9281999
length
400.000 mm
SSII_A
324.500 mm
SSII_B
160.000 mm
SSI_A
350.000 mm
SSI_B
343.000 mm
hgg
106.200 mm
ued
269.000 mm
X
4 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D